Model:
DM34460A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced DMMs come in two classes. The DM6-class includes the 34460A-34465A and DM34460A-DM34461A, and the DM7 includes the 34470A.
The Keysight DM34460A series 6.5-digit dual-display digital multimeter uses Truevolt technology to perform accurate hardware design validation and debugging.
Basic 1-year DCV accuracy
40 ppm
Interface
LAN, USB
Maximum reading rate
1,000 readings/s
Digits of resolution
6 ½
Memory
50,000 readings
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 1.282
Model:
DM34460A
Delivery:
QTY
Options
1
Digital multimeter, 6 1/2 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC line selection 240-Volt
Trust the Accuracy of Your Results
The Keysight Smart Bench Essentials Plus DM34460A digital multimeter allows you to perform accurate hardware design validation and debugging. Its built-in Truevolt technology eliminates extraneous noise from the true measurement, ensuring reliable measurements every time and a good balance of resolution, linearity, and accuracy.
Similar to all products in the Smart Bench Essentials Plus family, it comes with a three-year warranty and KeysightCare technical support to de-risk your project. The DM34460A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.