Data Sheets
Keysight Technologies
M9485A PXIe Multiport Vector Network Analyzer
1 MHz/50 MHz to 9 GHz
Data Sheet
Configuration
This document provides technical specifications for the M9485A PXIe multiport vector network analyzer. The configuration is shown below
Calibration Kits and ECal Modules
This M9485A data sheet also provides technical specifications for the following calibration kits and ECal modules. For models not listed in this data sheet, please download the free Uncertainty Calculator from http://www.keysight.com/find/na_calculator to generate the curves for your calibration kit and enable VNA setup.
Definitions
Specification (spec.):
Warranted performance. All specifications apply at 25 ºC (± 5 ºC), unless otherwise stated, and 45 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.
Typical (typ.):
Expected performance of an average unit which does not include guardbands.
General characteristics:
A general, descriptive term that does not imply a level of performance.
Boundary Conditions
If the same boundary conditions fall under more than one category in a table, apply the best value. For example, system dynamic range in page 4 is 139 dB with the following boundary conditions.
Frequency: 20 MHz
IF bandwidth: 10 Hz
M9485A PXIe Multiport Vector Network Analyzer Characteristics (Typical)
Option 1xx (M9376A standard test set)
Corrected system performance
The system performance in this section apply to measurements made with the M9485A under the following conditions:
Corrected system performance with calibration kit
Corrected system performance with 3.5 mm device connector type, 85033E calibration kit
Network analyzer: M9485A -1xx (Receiver: M9376A)
Calibration kit: 85033E (3.5 mm, 50 Ω)
Calibration: full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed
Corrected system performance with 3.5 mm device connector type, 85093C electronic calibration (ECal) module
Network analyzer: M9485A -1xx (Receiver: M9376A)
Calibration kit: 85093C (3.5 mm, 50 Ω) Electronic calibration (ECal) module
Calibration: full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature , isolation calibration is not performed
Uncorrected system performance
User correction: OFF, System error correction: ON
Test port output (source)
Test port output frequency
Test port input
The following graph shows group delay accuracy with 3.5 mm connectors, full 2-port calibration and a 10 Hz IF bandwidth.
M9485A PXIe Multiport Vector Network Analyzer Characteristics (Typical)
Option 2xx (Combination of M9377A and M9378A/B Configuration)
Corrected system performance
Corrected system performance with calibration kit
Corrected system performance with 3.5 mm device connector type, 85033E calibration kit
Network analyzer: M9485A-2xx (Combination of M9377A/M9378A/B)
Calibration kit: 85033E (3.5 mm, 50 Ω)
Calibration: full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (±3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.