Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Product Details
M1742A Transceiver 10-32 GHz
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
Highlights
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set. Two bi-directional RF ports support Tx and Rx verification. Two independent LO input ports support FDD and TDD measurements. Confidently test over the air at frequencies in the 5G NTN bands using one M1742A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility