Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Post-Purchase Upgrades
- Waveform and Function Generators Upgrades
- 336BW1U Bandwidth Upgrade for 1-Channel 33600A Series Waveform Generators
336BW1U Bandwidth Upgrade for 1-Channel 33600A Series Waveform Generators
Bandwidth upgrade for one-channel 33600A Series waveform generators
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
336BW1U increases the bandwidth on one-channel, 80 MHz 33600A Trueform Series waveform generators to 120 MHz.
Buy Online and Save on Basic Bench Instruments
Save 10% on all eligible waveform generators for a limited time when you buy online. Use promo code: 7.933BBI.
HIGHLIGHTS
The Keysight 336BW1U increases the bandwidth on one-channel, 80 MHz 33600A Trueform Series waveform generators to 120 MHz.
- Option available for the following models: 33611A
- Order as: 336BW1U
- Upgrade contents: receive entitlement certificate, register via Keysight website, and obtain software keycode to enable the upgrade
- Adjustments required: no calibration required, user verification can be done to confirm calibration to 120 MHz
- Additional requirements: no
- Installed by, estimated installation time: customer, 0.5 hours
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility