這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Highlights
Meet the CCS Charging Protocol Tracer
The Keysight SL1556A CCS Charging Protocol Tracer (CCS Tracer) enables seamless observation of the CCS communication channel between a charging station (EVSE) and an electric vehicle (EV). In combination with SL1487A CCS Charging Protocol Trace Viewer (CPT), you can analyze the over-the-wire communication traffic, which is communicated via HomePlug Green PHY Powerline Communication (HP GP PLC) on the Control Pilot (CP) Line.
- Easy analysis of CCS charging communication
- Wide range of supply voltage from 6 to 48 V DC
- Small size for optimum use directly on the EV or EVSE
- Seamless observation of the communication between the EV and EVSE
- Flexible operating modes: non-invasive test interface for direct coupling or optional Inductive Cable Clamp for inductive coupling
In-field Application
In combination with the SL1487A CCS Charging Protocol Trace Viewer (CPT), analyze the over-the-wire communication traffic, which is communicated via HomePlug Green PHY Powerline Communication (HP GP PLC) on the Control Pilot (CP) Line.
Featured Resources
Further Reading
Want help or have questions?