Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- 260 to 400 GHz frequency range
- WR2.8 input port flange
- Low conversion loss 15 dB
- Driven directly from a PXA or EXA signal analyzer with option EXM
- Direct frequency amplitude display on signal analyzer
- Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth
- 9 V DC power supply included
The N9029AV2B millimeter-wave signal analyzer frequency extension module is one of the mixer/amplifier/multiplier chain series (WRxx SAX Series) from VDI Inc. that has been designed to work directly with the N9030A PXA and N9010A EXA signal analyzers. The module provides high sensitivity millimeter measurements for the WR2.8 waveguide band covering 260 to 400 GHz. The N9029AV2B extends the high performance attributes of the X-Series signal analyzer into millimeter frequencies.
For more millimeter test equipment solutions, please contact Virginia Diodes, Inc. (VDI)
For more information about millimeter wave frequency extender, please visit Millimeter-Wave Frequency Extension Modules.