Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- ...
- X-Series Signal Generators — MXG, EXG, CXG
- EXG Signal Generators
- N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
N5172B EXG X-Series RF vector mid-performance signal generators offer 9 kHz to 6 GHz frequency & simulation of real-time signals with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
N5172B EXG X-Series RF vector signal generators offer various frequency & simulation of real-time signals, optimized with faster throughput & greater uptime.
Already own a performance signal generator?
Trade in your current signal generator or a competitor's model and get a credit up to 50% toward a new N5171/2B, N5181/2B, N5173B, or N5183B signal generator.
Highlights
With analog and vector models, the EXG provides the signals you’ll need for basic parametric testing of components and functional verification of receivers. Get “just enough” test at the right price with the EXG.
- Achieve faster throughput and greater uptime
- Perform basic parametric testing of components and functional verification of receivers with excellent ACPR, EVM, and output power
- Reduce the time you spend on signal creation with PathWave Signal Generation software; purchase only the waveforms you need with 5- and 50-pack licensing
- Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility