What are you looking for?
U2723A USB Modular Source / Measure Unit
USB Modular Source Measure Unit
Starting from
The U2723A USB Modular Source Measure Unit is a 3-channel 20V/120mA that can operate in a 4-quadrant operation. It has embedded test scripts that will simplify automated testing with up to two test scripts per channel.
Highlights
- 3 channel source/measure unit with embedded test scripts and 4 quadrant operation (±20 V, ±120 mA)
- High current sensitivity of 100 pA with 16-bit resolution
- 0.1% basic accuracy
- Low current measurement capability down to nA levels
- Voltage and current programming / readback
- High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft Windows operating systems only)
- Standalone and modular capabilities
- BenchVue software license (BV0023B) included
The Keysight U2723A USB modular source/measure unit (SMU) is an expanded version of the standard U2722A USB modular SMU. It includes embedded test scripts that will simplify automated testing with up to two test scripts per channel.
The three-channel 20V / 120mA module offers four-quadrant operation. Connect the channels in series or in parallel to achieve up to 60 V / 360 mA. It uses the standard high-speed USB 2.0 interface, which provides ease of connectivity–allowing users to set up and configure their tests swiftly with its plug-and-play feature.
The U2723A can function as a standalone module. It can also be used as a modular device, allowing expansion and a compact solution when used with the other modules in the USB modular instrument and DAQ family.
Giving users flexibility, the U2723A is compatible with a wide range of application development environments, such as Keysight VEE, NI LabVIEW, and Microsoft Visual Studio.
Capture and review of configuration commands can be easily logged using the command logger bundled in the AMM software. The code converter helps ease programming by converting command logger files to snippets of VEE, VB, C++, and C# codes.
The optional Keysight U2941A parametric test fixture complements the U2723A in the testing of semiconductor components, including SMT and DIP integrated circuits.
If you are looking for a basic yet complete IV curve tracer solution for component devices, the Keysight Parametric Measurement Manager Pro is up to the task. The software works with the U2723A USB modular SMU to analyze discrete semiconductors without needing to write a single line of programming code. It’s available online for free.
The U2723A USB SMU won the 20th annual EDN Innovation Awards in the DC and Low-Frequency Test category. These awards honor outstanding engineering professionals and groundbreaking products. Winners are chosen by a jury of their peers.
The U2700A Series USB modular instruments won Design News’ 2009 Golden Mousetrap Award in the Best Products category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.
Extend the Capabilities of Your Product
Want help or have questions?