Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- ...
- USB Products
- USB Economy Oscilloscopes and Digitizers
- U2702A USB Modular Oscilloscope, 200 MHz, 2 Analog Channels
U2702A USB Modular Oscilloscope, 200 MHz, 2 Analog Channels
Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.
Highlights
Notice: The U2702A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A)
- 200 MHz
- 2 analog channels
- More accurate analysis of electronic designs with deep 32 Mpts memory and high 1 GSa/s sample rate
- Simplify your setup with USB plug and play capability
- Get the debug power you need with advanced triggering, automatic measurements, math functions including FFTs and more
- Document results more easily using the high speed USB 2.0 interface
- A BenchVue software license BV0024B is now included with your instrument
What's included:
- 12 V, 2 A AC/DC adapter and power cord
- USB standard-A to mini-B interface cable
- L-mount kit (for modular instrument chassis)
- AMM quick reference card
- Certificate of calibration (CoC)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility