Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2791A High-Voltage Differential Probe, 25 MHz
N2791A High-Voltage Differential Probe, 25 MHz
Obtain floating signal measurements of up to 700 V of differential and common mode voltage
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
N2791A 25 MHz High-Voltage Differential Probes
Key Features:
- 25 MHz bandwidth
- User-selectable attenuation settings of 10:1 or 100:1
- Rated to measure differential and common mode voltage up to ±700 V at 100:1 mode
- Powered by included 4x AA batteries or USB host port of scope or PC
Included Accessories:
- Two retractable hook tips
- Two alligator clips
Compatible Oscilloscopes:
- Compatible with any oscilloscope with 1 MΩ BNC input
Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope. The N2791A differential probe allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 700 V of differential voltage and common mode voltage.
The probe is compatible with any oscilloscope with 1 MΩ BNC input. The probe power is supplied by included 4x AA batteries or USB host port of the scope or PC via a supplied USB power cable.
When probing differential signals inside of environmental chambers at extreme temperatures, Keysight offers the N7013A extreme temperature extension kit. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degrees to +85 degree Celsius.
Extend the Capabilities
N2791A High-Voltage Differential Probe Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility