Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- MX0105A InfiniiMax Differential SMA Probe Head, 20 GHz
MX0105A InfiniiMax Differential SMA Probe Head, 21 GHz
The MX0105A is a differential SMA probe head that provides 20 GHz of bandwidth and allows you to connect two SMA cables to make differential measurements on an oscilloscope channel.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 21 GHz bandwidth -- when used with InfiniiMax MX0025A probe amp
- Connect to SMA fixtured differential pairs
- Frees additional oscilloscope channels by using a single channel to measure differential signals
- Includes semi-rigid coax to change span between SMA connectors
- Allows for termination to a common DC voltage (± 4 V) rather than a ground
- Max input voltage =2.28 Vrms (Vin-Vcm_term)
- Infiniium Software version 11.60 or above is required for 21 GHz operation
The MX0105A is a differential SMA probe head that provides 21 GHz of bandwidth and allows you to connect two SMA cables to make differential measurements on an oscilloscope channel. The SMA head allows for termination to a common DC voltage (± 4 V) rather than a ground that would be required for signal standards such as HDMI and MIPI M-PHY. The termination voltage is applied externally using the supplied cable and a DC power supply.
Interested in a MX0105A?
Featured Resources for MX0105A InfiniiMax Differential SMA Probe Head, 20 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility