Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- E1739A Sensor Cable, 5 M
E1739A Sensor Cable, 5 M
The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The E1739A 5-meter (16 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
HIGHLIGHTS
The Keysight E1739A sensor cable, five meter (16 ft), connects to Keysight's E1736A USB sensor hub to either the E1737A material temperature sensor or the E1738A air sensor. The connectors at either end of the sensor cable are identical to support Keysight's 5530 laser calibration system.
Cable lengths available: E1739B 10 m (33 ft), E1739C 15 m (49 ft), and E1739D 25 m (82 ft).
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility