Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Bench Power Supplies
- E36150 Series Autoranging Benchtop Power Supply
- E36154AGV DC Power Supply with Scope and Arbitrary Waveform Generator Bundle
E36154AGV DC Power Supply with Scope and Arbitrary Waveform Generator Bundle
E36154AGV DC Power Supply and E36150ADVU Scope View and Arbitrary Waveform Generator Bundle
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB and E36150ADVU Scope View and Arbitrary Waveform Generator Bundle.
Bundle Bench Power Supply with Software and Save
Save up to 11% off the list price compared to purchasing the same items individually.
Highlights
The Keysight E36154AGV consists of a Keysight E36154A DC power supply and a Keysight E36150ADVU with Scope View and arbitrary waveform generation (AWG) capabilities for the Keysight E36150 Series bench power supplies. The E36154A includes single-output and auto-range capabilities, 30 V, 80 A, 800 W, and LAN and USB interfaces.
The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility