Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E5061A ENA-L RF Network Analyzer

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: 3.01
Release Date: 2007-08-10

1-25 of 103

Sort:
How can I make 75 Ω measurements using the ENA?
You can make 75 Ω measurements with the ENA by shifting system characteristic impedance to 75 Ω.

FAQ 2015-03-09

How can I resolve the E5061A/ E5062A source output power level decrease symptom?
Execute the Source Output Power Level Correction software in correcting the source output power level of E5061A/ E5062A.

FAQ 2014-04-28

Does the ENA 6 series have the swept sweep mode in the frequency sweep?
No. The E5061A/62A and E5061B have only stepped sweep mode in the frequency sweep.

FAQ 2013-04-25

Can I use a USB memory to update the firmware for the ENA?
It depends on the model.

FAQ 2012-12-28

Is it possible to programmatically receive the displayed low/high stimulus values when using the "CALC1:MARK:BWID:DATA?" bandwidth query results?
When manually configuring the ENA network analyzer via the Marker – Marker Search – Bandwidth ON, the manual process results in low and high stimulus values as displayed on the analyzer’s front panel.

FAQ 2012-12-20

What is the difference between an "ECal Confidence Check" and a Network Analyzer "System Verification" test?
The ECal Confidence Check is a method to check the accuracy of a calibration performed with either a mechanical cal kit or an ECal module. System verification testing provides network analyzer users a method to verify that the network analyzer is ...

FAQ 2012-12-18

Is it possible to disable or enable the Automatic Logon for Windows on the ENA?
Yes. To disable or enable the Automatic logon for Windows in a Non-Domain System, perform the following:

FAQ 2012-12-18

Is it possible on the Keysight ENA series Network Analyzers to over-ride the output source blanking at every sweep end?
Yes, the output source blanking on sweep retrace can be prevented by turning off the Initial Source Port Control function.

FAQ 2012-12-18

What is the difference between the ENA 6 series opt.100 (fault location) and the ENA opt.010 (time domain)?
Both options are aim to do time domain conversion. The ENA 6 series opt.100 focuses on to analyze the cable characteristics...

FAQ 2012-12-11

How can I check for the computer viruses on the ENA?
It depends on the model...

FAQ 2012-12-11

What are the CPU clock speed and the memory size of the ENA?
Refer to following data. (as of July 2012)

FAQ 2012-12-11

On the ENA 6 series, can I use Supr Avoid ON/OFF function like the 871x?
No. It is always ON.

FAQ 2012-12-11

What features are different between the ENA 7 series and the ENA 6 series?
Followings are the difference between the ENA 7 series and the ENA 6 series.

FAQ 2012-12-11

Can I install extra applications on the ENA?
It depends on the model...

FAQ 2012-12-11

On the ENA 6 series, can I use swept sweep mode?
No. The ENA 6 series always sweeps in step.

FAQ 2012-12-11

When should I perform system recovery?
When you encounter the following problems, it's necessary to perform system recovery...

FAQ 2012-12-11

What mechanical calibration kits and ECal (electronic calibration) kits does the ENA support?
Please refer to following documents...

FAQ 2012-12-11

Does the ENA 6 series support User Characterized ECal?
No.

FAQ 2012-12-10

Does the ENA 6 series support direct sampler measurements and user ratio measurements?
No.

FAQ 2012-12-10

How do I upgrade my E5061A/62A ENA Series Network Analyzer?
Information for hardware and software options upgrade

FAQ 2012-12-06

Opt.100 VBA utility programs do not run properly. What is wrong?

FAQ 2012-08-09

Does the ENA 6 series support barcode reader?
No.

FAQ 2012-04-17

Does the ENA support USB mouse or keyboard?
It depends on the models.

FAQ 2012-04-17

Does the ENA allow user access to the Error Coefficient Arrays?

FAQ 2012-04-17

On the ENA 6 series, can I run a VBA program which is made on the ENA 7 series?
A VBA project for the ENA 7 series doesn't work on the ENA 6 series as is. However, the program is likely to work with exporting and importing of the modules.

FAQ 2012-04-17

1 2 3 4 5 Next