What are you looking for?
M9169E PXI Programmable Step Attenuator Module Firmware
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.
3.Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-07-31 | M9169E_A_00_01 | M9169E firmware version A_00_01 |
Veröffentlichungsdatum | Version |
---|---|
2015-07-31 | M9169E_A_00_01 |
Version Description |
---|
M9169E firmware version A_00_01 |
How to Download
Click the download button and save the file to a temporary directory on your PC (or instrument).
How to Install
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.
3. Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
Lizenzierung
- Does Not Require a License