Here's the page we think you wanted.
See search results instead:
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
- Home
- Products and Services
- ...
- Bench Power Supplies
- E3640 Series Bench Power Supply
- E3641A 30W Power Supply, 35 V, 0.8 A or 60 V, 0.5 A
E3641A 30W Power Supply, 35 V, 0.8 A or 60 V, 0.5 A
30 W Power Supply, 35 V, 0.8 A or 60 V, 0.5 A
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The E3641A 30 W bench power supply has dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
HIGHLIGHTS
Output ratings (@ 0°C to 40°C)
- Range 1: 0 to 35 V / 0.8 A
- Range 2: 0 to 60 V / 0.5 A
Programming accuracy (@ 25°C ±5°C), ±(% output + offset)
- Voltage: <0.05% + 10 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
- Current: <0.2% + 10 mA
Ripple & noise 20 Hz to 20 MHz
- Normal Mode Voltage: <8 mVpp / 1 mVrms
- Normal Mode Current: <4 mArms
Readback accuracy (@ 25°C ±5°C), ±(% output + offset)
- Voltage: <0.05% + 5 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
- Current: <0.15% + 5 mA (<0.15% + 10 mA for output 2 of E3646/47/48/49A)
The E3641A 30 W bench power supply has dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility