- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Reference Guides
N9040B Option H1G Supplemental Guide
Show Description
N9040B Option H1G extends the analysis bandwidth of the N9040B (UXA) from 25 MHz to 1 GHz. It includes a narrowband IF path, a 40 MHz IF path (installed as Option B40), and a 255 MHz IF path (installed as Option B2X). It requires a 50 GHz frequency range (Option 550).
Thank you!
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility