Flyers
High Speed Current/Voltage Source Simplifies Electronic Circuit Final Verification/Validation/Debug
Keysight B2961A/62A 6.5 Digit Low Noise Power Source with 0.02 % basic accuracy & waveform monitor function
Convenient FG/PG1 function provides highest accuracy and stability available (basic accuracy 0.02 %, 1 mHz -10 kHz)
Enhance validation accuracy
Eliminate the need to create custom circuits for validation
Improve test efficiency
Key specifications and characteristics
Applications
The Keysight B2961A/62A current and voltage source is an ideal solution for validating electronic circuit performance and obtaining information that can be incorporated into a circuit’s datasheet.
Keysight B2900 Precision Instrument Family
The B2960A series is a member of the B2900 Precision Instrument Family, which includes several different source and measurement solutions. Further information is available at: www.keysight.com/find/b2900a
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.