Configuration Guides
N9040B UXA X-Series Signal Analyzer, Multi-touch
Introduction
This UXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new UXA or to add as upgrades to an existing UXA. For a summary of specifications, refer to the UXA signal analyzer data sheet (5992-0090EN).
Included In Base Product
The “standard” options and accessories come with the UXA base instrument at no additional charge and do not need to be ordered. They include:
Get More Information
For a summary of specifications, refer to the N9040B data sheet (literature number 5992- 0090EN).
A full set of specifications is available in the N9040B UXA Signal Analyzer Specification Guide at www.keysight.com/find/uxa_specifications.
Configure your Keysight UXA Signal Analyzer
This step-by-step process will help you configure your UXA signal analyzer. Tailor the performance to meet your requirements.
Step 1. Select maximum frequency range (required option)
Step 2. Add a preamplifier
Step 3. Choose an attenuator
Step 4. Choose analysis bandwidth
Step 5. Choose performance options
Step 6. Add real-time spectrum analysis
Step 7. Add optional instrument features including security
Step 8. Add rear panel output utilities
Step 9. Choose measurement application or software and license type
Note: Keysight offers 4 license types for the measurement applications and instrument features, in 2 license terms: Perpetual or Subscription. Keysight offers 4 license types for the measurement applications and instrument features, in 2 license terms: Perpetual or Subscription.
License types:
License terms:
For detailed information, we strongly recommend you visit the X-Series measurement application collection page: www.keysight.com/find/xseriesapps
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.