Choose a country or area to see content specific to your location
Product Fact Sheets
Keysight Technologies
PXIe Vector Network Analyzer M937xA
Product Fact Sheet
Drive down the size of test
When you need to measure basic S-parameters, the right mix of speed, performance and footprint gives you an edge. Sharpen your edge with the Keysight PXI vector network analyzer (VNA), ideal for:
Get more VNA in less space
The Keysight PXI VNA is a full two-port VNA that fits in just one slot. The PXI VNA also performs fast, accurate measurements and reduces your cost-of-test by letting you simultaneously characterize many devices — two-port or multiport — using a single PXI chassis.
It offers the best PXI VNA performance on key specifications such as dynamic range, measurement speed, and trace noise. Each module is a completely independent two-port network analyzer and up to 16 modules can be added to a chassis for multi-site and multiport applications. All ports are fully synchronous so multiple ports can be measured simultaneously and multiport error correction applied.
Main features and benefits
Specifications and characteristics
Software information
The PXI VNA includes instrument drivers, documentation, examples and software tools to help you quickly develop test systems in your application development environment of choice.
Ordering Information
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.