Flyers
Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device, and grows with your projects. The new Keysight Technologies, Inc. 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates 20 times faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative hardware-based InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully-upgradable 5-instruments-in-1, the 4000 X-Series provide maximum investment protection.
It’s without a doubt the very best embedded-operating system oscilloscope in the market today.
Oscilloscope experience redefined
> 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that Tek DPO5000 will miss. Because of the uncompromised MegaZoom IV memory architecture, the 4000 X-Series won’t slow down even with digital channels, protocol decoding, measurements, and math functions turned on.
Best-in-class oscilloscope
Protocol analysis
Logic timing analyzer (MSO)
Industry-exclusive 20 MHz dual-channel WaveGen
Integrated Digital Voltmeter
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.