Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
A compact, portable instrument that makes lab quality RF power measurements in both field and R&D laboratory environments.
The most handy and affordable measurement solution from Keysight Technologies, Inc..
The V3500A handheld power meter carries on the traditional of Keysight’s industry-leading power meters and power sensors to a quality yet cost effective point.
- Broad 10 MHz to 6 GHz frequency range.
- Wide dynamic range (-63 dBm to +20 dBm).
- Absolute accuracy up to ±0.21 dB.
- Internal power reference enables self-calibration.
- Multi ways (3-ways) power up (AA batteries, computer via USB interface, AC-DC converter module [option PWR]).
1. Type-N male connector nut
2. Built-in display and integrated power sensor
3. “Zeroing” key function allows a more accurate measurement at low power levels
4. Arrow keys for menu selection and settings
5. USB type mini-B port enables remote programming and power connection
6. External power connector (use with optional power supply) Type-N male connector nut
Essential specifications
- Integrated power sensor eliminates the need to carry a separate sensor
- Built-in display with backlight and auto shut-off
- Relative offset function provides measurement compensation with value ranging from –99.99 dB to +99.99 dB
- Linearity (at 23 °C ±5 °C): ±0.10 dB, +6 dBm to –40 dBm
- SWR: 1.12:1, 10 MHz to 3.75 GHz. 1.20:1, 3.75 GHz to 6 GH
The V3500A comes with:
- USB interface cable – Type A to Mini-B, 2.5 meter (8.2 ft)
- Printed Keysight V3500A handheld RF power meter, 10 MHz to 6 GHz User’s guide
- Keysight V3500A product reference CD-ROM
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.