Choose a country or area to see content specific to your location
Application Notes
Introduction
Eye-diagram mask testing is one of the most important physical layer measurements that you can use to test the overall signal integrity of your FlexRay system. Keysight Technologies, Inc. provides seven different FlexRay mask files based on FlexRay physical layer standards/specifications for use with InfiniiVision 3000X, 4000X, 6000X, 6000, and 7000 Series oscilloscopes (DSO or MSO) from Keysight. Which particular mask file you use is determined by the baud rate of your system, the test plane where testing will be performed (receiver input or transmitter output), and the type of output device that may be under test (Bus Driver or Active Star).
Eye-diagram testing is used in a broad range of today’s higher speed serial bus applications including FlexRay. An eye-diagram is basically an overlay of digitized bits that shows when bits are valid (high or low). This provides a composite picture of the quality of a system’s physical layer characteristics, which includes amplitude variations due to transmission line affects, reflections, over-shoot, ringing, signal edge placement, and jitter.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.