Data Sheets
If you’re like most engineers, you never know what your next project will demand from you.You need an oscilloscope that can adapt to a wide variety of debug and test challenges.
That’s why we designed our new Infiniium 9000 Series oscilloscope to meet a full range of needs.
First we built in the powerful features you’d expect in any Infiniium scope.Then we engineered the scope for the broadest measurement capability, so it would be the most indispensable tool in your arsenal.
There is no better way to experience the superiority of the Infiniium 9000 Series scopes than to see it.Contact Keysight Technologies, Inc.today to request an evaluation
The Infiniium 9000 Series offers bandwidths up to 4 GHz.Each model, equipped with a large 15” XGA LCD display, comes in a whisper-quiet package that is just 9” (23 cm) deep and weighs only 26 pounds (11.8 kg).
It’s three instruments in one
Scope: The powerful features of our Infiniium Series oscilloscopes coupled with superior specifications give you precise signal representation.
Logic analyzer: Fast deep-memory digital channels let you see critical data values and timing relationships.
Protocol analyzer: The world’s first scope-based protocol viewer with multi-tab viewing.Quickly drill and move between protocol and physical layers.
It offers the widest range of debug and compliance application software
Need accurate answers to your measurement questions? The Infiniium 9000 Series offers the largest range of application-specific software for debug, analysis and compliance testing.Which application is right for you? Take a look at the possibilities on pages 7 to 12.
1.Oscilloscope
High-performance scope channels ensure superior viewing of signals under test.All models incorporate a powerful, feature-packed Infiniium oscilloscope with responsive deep memory.
Responsive deep memory
With standard 20 Mpts/ch, and up to 1 Gpts/ch of memory, you can capture long time periods while retaining fast sample rates.Fast update rates mean your scope stays responsive with deep memory on, ensuring precise representation of analog signals.
Advanced triggering
Advanced triggers are essential when you are investigating suspected problems.Infiniium offers a full range of advanced triggers to help you isolate and capture the condition you need to characterize.The 9000 Series simplifies trigger setups by using intuitive dialog boxes with descriptive graphics
2.Logic analyzer
MSO models add 16 high-speed timing channels with standard 128 Mpts digital memory, allowing you to retain fast 2 GSa/s sample rates over long periods of time.
Digital and mixed-signal trigger
Trigger on and display individual signals or buses.With precise time-correlation between analog and digital signals, confidently trigger across any combination of analog and digital signals simultaneously.
Industry’s only segmented memory for both analog and digital channels
Capture short bursts without consuming memory during periods when the trigger condition is not met.Keysight is the only vendor that supports segmented memory capture on both analog and digital channels.
3.Protocol analyzer
Does your design include a serial bus that is a key point for testing or debugging? Add protocol analysis capability to your scope for:
Keysight Infiniium 9000 Series Oscilloscopes
Comprehensive built-in information system gives you fast answers to your questions.The task-oriented setup guide provides step-by-step instructions for several measurement procedures
15” XGA display makes it easier to view analog, digital and serial signals.
Touchscreen display comes standardfor mouse-free operation.
Drag-and-drop measurements from the measurement bar provide an intuitive way to make a measurement on a particular cycle of your waveform.
Mixed-signal oscilloscope (MSO) models seamlessly integrate four analog scope channels with 16 digital channels.
AUX OUT for calibration
Built-in 10-MHz reference in/out port synchronizes multiple measurement instruments in a system.
Standard USB and LAN ports provide PC and printer connectivity.
XGA and DVI video output port lets you connect to an external monitor.
Trig in/out ports provide an easy way tosynchronize your scope to other instruments
Dedicated single acquisition button provides better control to capture a unique event.
MegaZoom instant response and optimum resolution allows you to pan and zoom quickly
Pressing horizontal delay knob sets the delay to zero.A zoom button provides quick access to two screen-zoom modes.
Autoscale lets you rapidly display any analog or digital active signals, automatically setting the vertical, horizontal and trigger controls for the best display, while optimizing memory
Digital channel button provides quick setup access.
Serial decode button enables quick setup access
Dedicated per-channel front panel controls make it easy to access the vertical and horizontal scaling and offset
Quick access to fine/vernier control by pressing the horizontal and vertical sensitivity knobs.
Built-in USB ports makes it easy to save your work and update your system software quickly
AutoProbe interface automatically configures the attenuation ratio of the probe and provides probe power for Keysight’s active probes.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.