Brochures
Perform precompliance EMI measurements to commercial and military standards. Bandwidths and detectors meet current CISPR 16-1-1 (2007) standards
Display limit lines with margins for a wide range of regulatory agency requirements.
Features
CISPR 16-1-1 (2007) detectors
Keysight Technologies, Inc. X-Series Option EMC has all the detectors required by CISPR 16-1-1 (2007) including Peak, Quasi-peak, EMI average and RMS average. Detector dwell
times are adjustable to optimize throughput and still maintain accuracy.
EMI presets for bands and bandwidths
X-Series Option EMC has presets for bands A through E (9 kHz to 18 GHz; band E is not available on the CXA). The required bandwidths (200 Hz, 9 kHz, 120 kHz and 1 MHz) are set with the associated band.
Built-in limit lines
A comprehensive list of regulatory agency limit lines is built into the option. Simply access the internal ile and select the required limit. If needed, multiple limits can be accessed and displayed. Individual margins can be associated with each limit line. The limit line editing features are easy to use and interactive.
Amplitude correction factors
Correction factors for several generic transducers such as biconical, log periodic and broadband antennas are built into the option. In addition, correction factors for LISNs, ampliiers and transient limiters are also available. Up to 2000 amplitude frequency points are available for corrections. The editing feature is interactive and easy to use.
Measure at marker
Use up to three different detectors to measure the amplitude of a DUT signal at a speciic frequency. Once the detectors have been selected, simply select a signal to measure using a marker and press measure at marker. The frequency and the value of the three detectors are displayed.
Tune and listen
Use the tune and listen feature to demodulate and listen to AM, FM or _M modulated signal. Discriminate between ambient radio stations and signals radiating from your DUT.
PSA code compatibility
For those features implemented in the X-Series Option EMC, the remote commands are compatible with commands for the PSA.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.