Technical Overviews
Ensure the Reliability of Your Cable and Antenna System
Your perfect solution for testing cables and antennas in today’s communication networks
Today, the increasing range of wireless applications provides end users on the move with faster and more diverse services.
Broadband mobile data and telephony are now becoming ubiquitous, with coverage in most urban and many rural areas.
The number of base stations (BTS) needing fast, efficient installation continues to grow. Moreover, the vast numbers of existing installed base stations need periodic maintenance and, from time to time, trouble shooting and repair.
Whether you do your own maintenance test or rely on third-party contractors, you need well-maintained antenna networks and cables to ensure:
– Better voice and data quality
– Fewer dropped calls
– Less dropped links
An efficient and effective cable and antenna tester is an essential basic test tool for network engineers and technicans for wireless network installation and maintenance.
– New site installation and deployment
– Routine maintenance
– Trouble shooting
Verity performance and trouble-shoot base station cable and antenna systems: test wide band or narrow band from 25 MHz to 4 GHz.
Early identification of potential problems
Deteriorating cable and antenna conditions, such as a loose or corroded connector, a pinched or restricted cable, or damaged lightning arrestors cause measurable RF impedance changes. Slight changes in VSWR, power loss and antenna bandwidth drift are early indications of system deterioration.
Distance-To-Fault testing uses frequency domain reflectrometry (FDR) techniques that readily detects and locates these slight changes in RF impedance. With routine DTF testing as part of a preventative maintenance plan, you can find and fix these problems before the system fails and repairs become costly. The Keysight Technologies, Inc. N9330B provides fast startup time, so technicians are ready to test in seconds.
It’s small size and light weight make it easy to handle and it stands up to rough field use and all weather conditions.
Fast measurement speed means your technicians can evaluate one of the trouble spots in a matter of minutes.
N9330B speeds up installation of cables and antennas at new site, too.
Whatever your tasks, speed is important, with N9330B you can test more sites per day.
And USB data storage lets you save all of the results for post-test analysis.
You will find the Keysight N9330B tester useful and reliable, in rugged field environments for rapid installation of a new cellular network infrastructure, 2-way radio communication system or any type of communication system.
High accuracy power measurement (option PWM)
The N9330B now supports high-accuracy, USB plug-and-play power measurements when connected to an Keysight U2000 series USB power sensor. Make true average power measurements for all signal types with wide dynamic range up to 18 GHz with just the push of a button. The Keysight U2000 USB sensors require no external power supplies and with internal zeroing eliminate the need for external calibration. Without the need for additional boxes, the user can easily set up, calibrate and control the power meter/sensor via the analyzer’s USB port.
The N9330B can collect, display and save the power meter results. The analyzer also provides Pass/Fail testing with user set upper and lower limits and a Pass/Fail indicator. Test results are shown in dBm and W when making absolute measurements and in dB and percentage when measurements are relative. Two display modes are available: Meter or the Chart mode to log power measurements over time.
Easier Operation
N9330B Handheld Cable and Antenna Tester
Keysight Reliable Field Use
– See traces clearly indoors and outdoors
– Back-lit keys for night use
– Carry-case options provide safe, comfortable transport
Low-cost, with Keysight worldwide support
– Superior battery performance
– Worldwide service support
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.