Choose a country or area to see content specific to your location
Application Notes
Ensure proper grounding
– Always use the three-prong AC power cord supplied with the analyzer
– Proper grounding of the instrument will prevent a build-up of electrostatic charge which may be harmful to the instrument and the operator
– Do not damage the earth-grounding protection by using an extension cable, power cable, or autotransformer without a protective ground conductor
– Check AC power quality and polarity; typical AC voltage required is 110 V, 120 V, 220 V ± 10% or 240 V +5%/–10%. Typical expected grounding wire resistance is < 1 Ω, the voltage between neutral and ground line is < 1 V. Install uninterruptible power supply [UPS] if necessary
– For more information, view “Considerations for Instrument Grounding - Application Note”
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.