Data Sheets
The W1919 Global Navigation Satellite System (GNSS) Baseband Verification Library is an optional add-on library for SystemVue. It provides end-to-end simulation modeling for GPS satellite navigation systems, with additional modulation-only sources for Galileo, GLONASS and Beidou (Compass) systems. The library provides reference designs for GPS transmitters and receivers, and a satellite channel model with troposphere, ionosphere and multi-path effects, enabling users to simulate receiver performance with baseband and RF impairments. Full multi-satellite scenarios are also provided to simulate system performance in realistic satellite environments given the receiver location, trajectory, date, and time.
Who Should Use the W1919?
System-level architects, baseband algorithm designers and RF component designers can use the W1919 GNSS library to perform early system validation, with or without working baseband or RF hardware. SystemVue is also scriptable, linkable to other platforms and connects to high-performance test equipment, providing both flexibility and consistency across the full product lifecycle.
The W1919 GNSS library is intended for use in early R&D, academic research and aerospace/ defense systems to explore algorithm and system robustness in deep margin and interference situations. It also provides a convenient modeling platform for customer applications and emerging worldwide GNSS standards.
What Can You Do With the SystemVue GNSS Library?
With the SystemVue GNSS library, users can simulate satellite navigation system performance (including baseband TX/RX algorithms and RF impairments) in single-satellite and multi-satellite scenarios.
Baseband modeling
Replace algorithms in the Keysight W1919 GNSS reference design with your own custom algorithms in C++, MATLAB, or HDL formats, or use graphically-defined schematics. SystemVue also integrates directly with your existing MATLAB, for Intellectual Property (IP) compatibility and portability.
System modeling
Evaluate algorithms under user-defined fading, noisy, interference, jamming, and deep-margin conditions, and include RF impairments 1.
Research and emerging standards
Add military, emerging standards or custom encoding/decoding to extend beyond the commercially-available “GPS L1” signal formats and standards. Precisely probe inside the open block diagrams or simply self-educate on the latest GNSS standards.
Custom testing
Download custom wideband waveforms, multi-standard signals, interference, and impairments to test and measurement equipment. (SystemVue for static waveform generation is limited mainly by the AWG memory depth of the signal source.)
RF component evaluation
SystemVue’s GNSS library fills the gaps for RFIC/RF module designers who want to assess system-level performance based on simulated or tested analog designs. SystemVue can interact with the Keysight ADS and GoldenGate RF EDA simulators, with X-parameters*, and more.
Configuration
The W1919 GNSS Baseband Verification Library can be added as an option to any W146x-series SystemVue environment or bundle.
The W1919 can be combined with other libraries such as the W1917 WLAN, W1918 LTE-Advanced or W1905 Radar libraries, which can provide additional sources of interference and signal complexity.
The W1719 RF System Design Kit is recommended for including analog/RF effects in the RF receiver design, including X-parameters, phase noise and other factors that affect receiver performance. The W1464 RF System Architect environment includes the W1719 and can be used as the base platform, instead of the W1461 SystemVue Comms Architect.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.