Choose a country or area to see content specific to your location
Application Notes
The phrase “military communication system” is a broad umbrella. It includes VHF/UHF radios, microwave backhaul and the communication links used in radar, satellite and navigation systems. These installations may be ground-, vehicle-, ship- or aircraft-based.
In these applications, reduced performance or system failure can often be traced to a few faulty elements: transmit/receive (T/R) modules, cable waveguides, antennas, filters or amplifiers. The ability to maintain optimum performance benefits from in-the-field testing and verification of systems and components.
Traditionally, the necessary measurements have been performed using multiple benchtop instruments located in a repair depot or similar facility. Today, Keysight’s FieldFox handheld analyzers are enabling technicians and field engineers to make bench-caliber measurements in the field. This provides two important benefits. One is confidence in results, even when compared to those made with high-quality benchtop instruments. The other is reduced operating costs through 10-inone capability, built-in calibration functions features and MIL-STD ruggedness—all in a 6.6-lb package.
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.