Choose a country or area to see content specific to your location
Application Notes
New information technology, the Internet of Things (IoT) is changing our lives. The Bluetooth low energy (BLE) standard is aimed at IoT applications and dramatically extends battery life. In order to implement it, there is a need to reduce the amount of unused power from existing devices, and engineers are therefore exploring component level dynamic current consumption, which is difficult to measure, especially for lowpower devices used in IoT enabled products, because of the limited dynamic range, large measurement noise and limited bandwidth.
The CX3300 Series Device Current Waveform Analyzers allows you to visualize wideband low-level, previously unmeasurable or undetectable, current waveforms. The mainframe has either 2 or 4 channels to receive signals from the current sensors and digitize them by a maximum of 1 GSa/s and a 14-bit or 16-bit wide dynamic range. There are five current sensors that can detect a wide range of dynamic currents from 150 pA level up to 100 A, with a maximum of 200 MHz bandwidth.
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.