What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Oscilloscope Power Options and Products
Oscilloscope power measurement options
- DSOX3PWR Power Measurements for InfiniiVision 3000 X-Series Oscilloscopes
- DSOX4PWR Power Measurements for InfiniiVision 4000 X-Series Oscilloscopes
- DSOX6PWR Power Measurements for InfiniiVision 6000 X-Series Oscilloscope
- U1882B Power Measurement for Infiniium Series oscilloscopes
- U1880A Probe deskew fixture
High-voltage Differential Active Probes For testing switching converters, power transistors, inverters, line voltage, and more |
||||
---|---|---|---|---|
Model | Max Input Diff Voltage (AC + DC) | Bandwidth | Attenuation | Input Impedance |
N2818A | ± 20 V | 200 MHz | 10:1 | 1-MΩ/3.5-pF |
N2805A | ± 100 V | 200 MHz | 50:1 | 4-MΩ/4-pF |
N2804A | ± 300 V | 300 MHz | 100:1 | 4-MΩ/4-pF |
N2791A | ± 700 V | 25 MHz | 10:1 or 100:1 | 8-MΩ/8-pF |
N2790A | ± 1400 V | 100 MHz | 50:1 or 500:1 | 8-MΩ/3.5-pF |
N2891A | ± 7000 V | 70 MHz | 100:1 or 1000:1 | 100-MΩ/5-pF |
N2790A is the most popular HV differential probe for 110V to 240V RMS measurement applications.
High-voltage Single-ended Passive Probes | ||||
---|---|---|---|---|
Model | Maximum Input Voltage | Bandwidth | Attenuation | Input Impedance |
N2875A | 400V RMS CAT I 300V RMS CAT II |
500 MHz | 20:1 | 20-MΩ/5.6-pF |
U1562A | 600V RMS CAT III | 300 MHz | 100:1 | 6.5-pF |
10076C | 4 kV peak | 500 MHz | 100:1 | 67-MΩ/3-pF |
1:1 High-sensitivity Single-ended Passive and Active Voltage Probes For Measuring Output DC Ripple |
|||||
---|---|---|---|---|---|
Model | Bandwidth | Attenuation | Input Impedance | Offset Range @ 1 mV/div |
Probe Type |
N7020A | 2 GHz | 1:1 | 50-kΩ @ DC | ± 24 V | Active |
N2870A | 35 MHz | 1:1 | 1-MΩ/39-pF | ± 5 V (InfiniiVision) ± 2 V (Infiniium) |
Passive |
10070D | 20 MHz | 1:1 | 1-MΩ/70-pF | ± 5 V (InfiniiVision) ± 2 V (Infiniium) |
Passive |
N2870A and 10070D Offset range increases at higher V/div settings.
Clamp-on Hall-effect AC/DC Current Probes For power efficiency testing of switching converters, power transistors, inverters and more |
||||
---|---|---|---|---|
Model | Maximum Current (continuous) | Bandwidth | Conversion Factor | Probe Power |
1147B | 30 A1 | 50 MHz | 0.1 V/A | Keysight AutoProbe |
N2893A | 30 A1 | 100 MHz | 0.1 V/A | Keysight AutoProbe |
N2782B | 30 A | 50 MHz | 0.1 V/A | External (N2779A) |
N2783B | 50 A | 100 MHz | 0.1 V/A | External (N2779A) |
1146B | 100 A | 100 KHz | 0.1 or 0.01 V/A | Internal 9V battery |
N2781B | 150 A | 10 MHz | 0.01 V/A | External (N2779A) |
N2780B | 500 A | 2 MHz | 0.01 V/A | External (N2779A) |
Notes:
- 1147B and N2893A are limited to 15A continuous if using two current probes attached to two inputs of an InfiniiVision X-Series oscilloscope.
Shunt-type AC/DC Current Probe For power consumption measurements including standby and wake-up current in battery powered or mobile devices |
||||
---|---|---|---|---|
Model | Minimum Measurable Current | Maximum Current (continuous) | Bandwidth | Number of output channels |
N2820A | 50 µA | 5 A | Zoom-in Channel: 500 kHz Zoom-out Channel: 3 MHz |
2 |
N2821A | 50 µA | 5 A | Zoomed-in: 500 kHz Zoomed-out: 3 MHz |
1 |
Frequency Response Testing Probes & Accessories | ||||
---|---|---|---|---|
Model | Vendor | Description | Application | Key Specifications |
J2101A | Picotest | Injection Transformer | Control Loop Response (Bode) | 10Hz-45MHz, 1:1 |
J2120A | Picotest | Line Injector | PSRR | 10Hz-10MHz, 5A, 50VDC |
N2870A | Keysight | 1:1 passive probe | PSRR & Bode | 35MHz BW, 1-MΩ/39-pF |