Offers 9 kHz to 40 GHz frequency coverage and is the cost-effective choice.

Already own a performance signal generator?

Trade in your current signal generator or a competitor's model and get a credit up to 50% toward a new N5171/2B, N5181/2B, N5173B, or N5183B signal generator.

Highlights

Balance budget and performance with the cost-effective EXG microwave analog signal generator

N5173B EXG microwave analog signal generator is the cost-effective choice when you need to balance budget and performance. It provides the essential signals that address parametric testing of broadband filters, amplifiers, receivers, and more. Perform basic LO up conversion or CW blocking with low-cost coverage to 13, 20, 31.8, or 40 GHz. Characterize broadband microwave components such as filters and amplifiers with the best combination of output power (+20 dBm at 20 GHz), low harmonics (≤ –55 dBc), and full step attenuation. Use as a high-stability system reference with standard high-performance OCXO at an aging rate of less than ± 5 parts per billion per day.

  • Balance budget and performance to address parametric testing of microwave components and receivers.
  • Address parametric testing of microwave components and receivers.
  • Perform LO up conversion for microwave backhaul links or CW blocking for receiver testing.
  • Maximize test throughput with 600-µs frequency switching.
  • Characterize microwave filters and amplifiers with the best combination of output power, low harmonics, and full-step attenuation.
  • Use as a high-stability system reference: the standard high-performance OCXO has an aging rate of 5x10-10 parts / day.

Extend the Capabilities of Your Product

Want help or have questions?