技術概要
Multi-Standard Radio (MSR) Measurement Application
The MSR measurement application transforms the X-Series signal analyzers into standard-based MSR base station transmitter testers by adding fast one-button RF conformance measurements to help you evaluate and manufacture your MSR base station and base station components.
The Keysight Technologies, Inc. X-Series is an evolutionary approach to signal analysis that spans instrumentation, measurements, and software. The X-Series analyzers, with upgradeable CPU, memory, disk drives, and I/O ports, enable you to keep your test assets current and extend instrument longevity. Proven algorithms, 100% code-compatibility, and a common UI across the X-Series create a consistent measurement framework for signal analysis that ensures repeatable results and measurement integrity so you can leverage your test system software through all phases of product development. In addition to ixed, perpetual licenses for our X-Series measurement applications, we also offer transportable licenses which can increase the value of your investment by allowing you to transport the application to multiple X-Series analyzers. The MSR measurement application is just one in common library of more than 25 measurement applications.
Technical Overview
– Perform MSR base station transmitter tests on any combination of LTEFDD, W-CDMA/HSPA/HSPA+, GSM/EDGE/EDGE Evolution, cdma2000, and 1xEV-DO signals
– Perform one-button tests per the 3GPP Release 10 standard (TR/TS 37 series)
– Use hardkey/softkey manual user interface or SCPI remote user interface
– Leverage built-in, context-sensitive help
– Move the application between X-Series signal analyzers with transportable licensing
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.