Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Handheld, Modular, and USB Oscilloscopes
- U1600 Series Handheld Oscilloscopes
- U1620A Handheld Oscilloscopes, 200 MHz, 2 Analog Channels
U1620A Handheld Oscilloscopes, 200 MHz, 2 Analog Channels
U1620A Handheld Oscilloscopes, 200MHz
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
U1620A Handheld Oscilloscopes, 200MHz
HIGHLIGHTS
- 200 MHz
- 2 analog channels
- troubleshoot in any weather with channel-to-channel isolation and a CAT III 600 V safety rating
- identify glitches easily with dual window zoom
- view subtle signal details more clearly with up to 2 GSa/s sample rate and 2 Mpts memory
- debug under any lighting conditions with 3 selectable viewing modes (indoor, outdoor, and night vision)
- get 3 instruments in 1: a dual-channel oscilloscope, built-in DMM, and data logger
- easier start-up with 10 selectable languages
What's included:
- quick start guide
- power adapter
- Li-Ion battery pack
- USB cable
- test lead
- 10:1 probe (2 sets)
- Certificate of Calibration (CoC)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility