Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Attenuators
- 11581A Coaxial Attenuators Set
11581A Coaxial Attenuators Set
Set of four 8491A attenuators (3, 6, 10, and 20 dB) with type-N connectors; ideal for calibration labs
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Set of four 8491A attenuators (3, 6, 10, and 20 dB) with type-N connectors; ideal for calibration labs.
HIGHLIGHTS
Superior RF Performance
- DC to 12.4 GHz frequency range
Features
- type-N connectors
- multiple dB attenuators included in one set
- walnut accessory case
The Keysight 11581A contains a set of four Keysight 8491A attenuators 3, 6, 10, and 20 dB with type-N connectors, furnished in a walnut accessory case. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility