- Accessories
- mmWave Controllers and Modules
mmWave Controllers and Modules
Keysight offers Millimeter-wave Controllers and Modules for use in the test and analysis of mmWave frequencies. Our mmWave controllers support PNA/PNA-X Series B Model Network Analyzers as well as the WaveJudge Wireless Analyzer receiver modules.
mmWave Controllers and Modules
N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port
N5292A millimeter-wave controller provides 2- or 4- port interface capability to the millimeter-wave frequency extender modules.
WJ1000A mmWaveJudge Remote Receiver
The WJ1000A mmWaveJudge is a palm-sized mmWave to IF converter, that extends the SJ001A WaveJudge Wireless Analyzer 5G FR1 band coverage to 5G FR2 band.
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility