Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- N5447A InfiniiMax III 28 GHz Ceramic High Sensitivity ZIF Tips
N5447A InfiniiMax III 28 GHz Ceramic High Sensitivity ZIF Tips
Provides 28 GHz bandwidth in a replaceable tip form factor; ZIF tips can be left on the DUT as the probe head is moved.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
InfiniiMax III High Sensitivity Zero Insertion Force (ZIF) Probe Tips
Highlights
Keysight Zero Insertion Force (ZIF) tips can be used with the N5439A ZIF probe head as part of the InfiniiMax III / III+ probing system. For differential measurements, the N5439A ZIF probe head with the N5447A high-sensitivity ceramic ZIF tip (200 Ohm ceramic) provides the industry’s lowest signal loading. Because of their extremely low loading, the ZIF tips can be left on the DUT as the probe head is moved from one probing site to the next. The N5440A comes with 5 tips.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility