Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Amplifiers and Preamplifiers
- N4985A System Amplifiers
N4985A System Amplifiers
Achieve excellent power and gain with these self-contained, high-performance broadband amplifiers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- N4985A-P15 operates from 10 MHz to 50 GHz
- N4985A-P25 operates from 2 to 50 GHz
- N4985A-S30 operates from 100 kHz to 30 GHz
- N4985A-S50 operates from 100 kHz to 50 GHz
- N4985A-OA3 Optical Application Tuning for Option S30
- N4985A-OA5 Optical Application Tuning for Option S50
- High gain
- Compact size
The Keysight Technologies N4985A series system amplifiers are high performance broadband amplifiers with excellent power and gain from 100 kHz to 50 GHz. The amplifiers are self-contained and plug into standard AC power sources.
Applications:
- Bench-top lab work
- Production line testing
- Frequency/time domain applications
- Saturated RF amplifier testing
- Drive TWT amplifiers
- Antenna system amplification
Interested in a N4985A?
Featured Resources for N4985A System Amplifiers
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility