Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Racks, Rackmount Kits, and Rack Accessories
- 34194A Dual Lock Link Kit
34194A Dual Lock Link Kit
Use with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
HIGHLIGHTS
The Keysight 34194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight 34194A dual lock link kit is compatible with the Keysight 34460A, 34461A, 34465A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility