Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- 16065C 40Vdc External Voltage Bias Adapter
16065C 40Vdc External Voltage Bias Adapter
Supply a bias voltage of up to +/-40V to a DUT by connecting an external DC voltage source to this adapter
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Supply a bias voltage of up to +/-40V to a DUT by connecting an external DC voltage source to this adapter
Highlights
- Measurement Instrument: 4263B, 4268A, 4278A
- Applicable Test Fixture: 16034E/G/H, 16044A, 16047A/C/D/E, 16048A/B/D/E and 16089A/B/C/D/E
- Frequency: 50 Hz to 1 MHz
- DC Bias: -40V to +40V
- Operating Temperature: 0 to 55 degrees C (same as for measurement instrument)
- Terminal Connection: 4 terminal-pair
- Terminal Connection to Test Fixture: 4 terminal-pair
The 16065C adapter is designed to operate specifically with the 4263A/B, 4268A and 4278A. By connecting an external DC voltage source to this adapter, a bias voltage of up to +/-40V can be supplied to a DUT. The DUT can be inserted by connecting any direct attachment 4 terminal-pair test fixture to the adapter.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility