Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- 11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz
11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz
Features superior RF performance with >32 dB return loss and -56 dB repeatability
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
11902B is a metrology grade 2.4 mm female to APC-7 adapter features superior RF performance with >32 dB return loss and -56 dB repeatability.
HIGHLIGHTS
RF performance
- return loss at > 32 dB
- repeatability at -56 dB
Features
- electrical length: 38.5 (1.51)
- overall length: 44.8 (1.76)
- diameter: 22.0 (0.86)
The Keysight 11902B is a metrology grade 2.4 mm female to APC-7 adapter with DC to 18 GHz operation.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility