Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- M9389A PXIe Vector Network Analyzer Source, 1 MHz to 6 GHz
M9389A PXIe Vector Network Analyzer Source, 1 MHz to 6 GHz
The M9389A PXIe vector network analyzer source is a component for the M9485A PXIe multiport vector network analyzer.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Frequency Range 1 MHz to 6 GHz
- Output Power +19 dBm
The M9389A PXIe vector network analyzer source is a component for the M9485A PXIe multiport vector network analyzer. The M9389A configuration includes two PXIe modules (M9310A source output, M9309A synthesizer) and its control is provided through the M9385A software front panel (SFP). The M9485A provides a true multiport VNA with up to 12-ports in one chassis and up to 24 ports in two chassis.
Interested in a M9389A?
Featured Resources for M9389A PXIe Vector Network Analyzer Source, 1 MHz to 6 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility