Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Harmonic Mixers
- 11970K Waveguide Harmonic Mixer, 18 to 26.5 GHz
11970K Waveguide Harmonic Mixer, 18 to 26.5 GHz
Extend the frequency range of compatible Keysight spectrum analyzers to the K-band
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Flat frequency response
- Low conversion loss
- No bias or tuning adjustments
- 100 mW safe input level
The Keysight 11970K waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970K extends the frequency range of the Keysight spectrum analyzers to the K-Band (18 to 26.5 GHz). The compatible Keysight spectrum analyzers include: the E4440A/E4446A/E4448A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
The 11970K is not compatible with the N9030A PXA signal analyzer.
Interested in a 11970K?
Featured Resources for 11970K Waveguide Harmonic Mixer, 18 to 26.5 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility