Brochures
Wafer-Level Device Characterization
Keysight Technologies and FormFactor
Perform accurate, repeatable wafer-level device characterization with guaranteed configuration, integration and support
The configuration of a device characterization system can be challenging; equipment must be sourced from multiple suppliers and then configured and proven on-site before your first device can be tested. You must integrate all the measurement equipment, wafer probers, and other components, each with its own firmware or software control, and ensure that there is data correlation and measurement accuracy between different locations. It can take weeks or even months before you can execute your first measurements.
Keysight Technologies and FormFactor address these challenges directly by providing a fully integrated device characterization system with guaranteed system configuration, integration and support.
Accurate and repeatable characterization is essential for device modeling, technology development, process development and specification, process monitoring, component specification and pilot manufacturing. Keysight and FormFactor provide all of the building blocks for wafer-level device characterization. FormFactor’s wafer-level probe station, probes, and calibration tools combined with Keysight’s test instrumentation and measurement and analysis software allow you to perform wafer-level DC parametric, IV & CV curves, and calibrated S-parameter measurements on your devices at frequencies up to 120 GHz.
A typical system configuration for device characterization will incorporate an Keysight PNA Series microwave network analyzer, a B1500A Semiconductor Device Parameter Analyzer, Keysight WaferPro Express (WaferPro-XP) measurement software platform and a FormFactor’s semi/fully-automated wafer probe station for 200-300 mm wafers, with low-leakage DCP parametric probes, high-frequency Infinity Probes, ISS calibration standards and WinCal XE calibration software.
WaferPro-XP’s interface and workflow is optimized for FormFactor semi-automated probe stations. With WaferPro-XP you can setup and execute automated wafer-level characterization measurements rapidly. The addition of Keysight IC-CAP, the industry standard for RF modeling, to the WaferPro-XP software bundle, completes the modeling workflow.
Wafer-Level Device Characterization
WaferPro Express is a new SW platform specifically designed to efficiently execute automated wafer-level measurement. It drives Keysight instruments as well as prober control software (including temperature control), simplifies the task of setting up and executing test plans and provides powerful data handling and display capabilities. This software provides a unified measurement platform that eliminates the complexity of software integration, allowing you to set-up and execute wafer level measurements of semiconductor devices.
The WaferPro-XP user interface makes it easy to setup and run complex wafer-level test plans, while powerful customization capabilities are enabled by the new Python programming environment.”
To ensure all of these elements work together to meet your application needs, FormFactor and Keysight will pre-validate the system configuration prior to delivery. FormFactor solutions experts will install, train and validate the system S-parameter and DC parametric performance, and Keysight Technologies solutions experts will verify optional application functionalities.
With a device characterization system from FormFactor and Keysight you have guaranteed configuration, integration and support. You can achieve accurate and repeatable testing, minimize the time to first measurement and ensure correlation between multiple locations.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.