What are you looking for?
M9203A PXIe Digitizer/Wideband Digital Receiver
Achieve wideband signal capture and high dynamic range
Starting from
Highlights
A Digital Wideband Receiver with High Speed and Low Noise
The Keysight M9203A is a low noise, high-speed PXIe digitizer / wideband digital receiver with programmable onboard processing. It features wide analog bandwidth and is ideal for wireless, radar, and satellite communication applications requiring wideband signal capture with high dynamic range.
- Dual-slot 3U PXIe 12-bit wideband digital receiver
- 2 channels with 12-bit ADC resolution and a DC to 2 GHz frequency range
- Up to 3.2 GS/s sampling rate in interleaved mode
- Up to 2 GHz instantaneous analog bandwidth
- Works with the Keysight U5340A FPGA development
- Large 4 GB DDR3 acquisition memory
On-Board Real-Time Processing
The M9203A includes a data processing unit (DPU) that controls module functionality, data flow, and real-time signal processing. This powerful feature allows data reduction and storage to be carried out at the digitizer level, minimizing transfer volumes and speeding up analysis.
The M9203A also provides open access to its onboard processing, field-programmable gate arrays (FPGAs). Through Keysight's FPGA Development Kit, you gain a complete environment for the design, verification, and implementation of real-time, user-defined signal processing algorithms. This software bundle eliminates prerequisite design tool flow configuration, reducing upfront investment and minimizing risks.
Key Specifications
Interested in a M9203A?
EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?