Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Source / Measure Units
- B2900 Series Precision Source/Measure Units (SMU)
- B2910BL Precision Source/Measure Unit, 1 ch, 10 fA Resolution, 210 V, 1.5 A
B2910BL Precision Source/Measure Unit, 1 ch, 10 fA Resolution, 210 V, 1.5 A
Precision Source/Measure Unit, 1 ch, 10 fA Resolution, 210 V, 1.5 A
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight B2910BL Precision Source / Measure Unit (SMU) is a 1-channel, compact and cost-effective bench-top SMU with the capability to source and measure both voltage and current.
Highlights
The Keysight B2910BL precision source / measure unit (SMU) is a 1-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current. It easily measures current versus voltage (I/V) with high accuracy. The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.
Measurement capabilities
- configuration supports one-channel setup
- minimum source resolution at 100 fA / 1 μV, minimum measurement resolution at10 fA / 100 nV
- maximum output at 210 V, 1.5 A DC
- waveform generation (arbitrary) and digitizing capabilities from 50 μs interval
Key features
- measurement capabilities with an integrated 4-quadrant source
- color 4.3-inch color display supports both graphical and numerical view modes
- application software to facilitate PC-based instrument control included at no charge
- high throughput and SCPI command supporting conventional SMU command set
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility