Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Compact and efficient power measurements
With plug-and-play connectivity, Keysight USB and LAN power sensors enable quick setup and immediate power readings, eliminating the need for additional equipment. Perform internal zeroing while connected to the device under test (DUT), ensuring accurate measurements without the hassle of external calibration. Their lightweight and portable design makes them ideal for field measurements, while remote operation via USB or LAN provides flexibility and convenience for measurements from a distance. These features make Keysight USB power sensors the perfect solution for modern applications requiring compact, reliable, and easy-to-use power measurement tools.
Connects via USB or LAN for quick setup and immediate power measurements, without the need for additional equipment.
Performs internal zeroing while connected to the DUT, eliminating the need for external calibration.
Integrates sensing and signal processing directly into the sensor; no separate power meter required.
Operate and control the sensor remotely via USB, offering flexible and convenient measurements from a distance.
U2000A
U2000-series USB Average Power Sensor enable fast, simple setup by providing plug-and-play USB connectivity and by eliminating the need for a separate power meter.
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
U2002H
U2002H USB Power Sensor measures average power over the frequency range 50 MHz to 24 GHz and power range -50 dBm to +30 dBm.
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
U2000B
U2000B USB Power Sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -30 dBm to +44 dBm.
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A USB power sensor connects to a power meter and measures the power level of a signal. A small, portable device, a USB power sensor measures the power consumption of electronic devices that connect to USB ports. These sensors can provide real-time data on parameters such as voltage, current, power, and energy consumption, enabling users to thoroughly assess the power usage of their devices in different operating conditions. Typically, sensors connect easily to USB ports, making them a convenient tool for analyzing the power dynamics of various electronic devices.
USB sensors offer:
Despite their small size, USB power sensors can perform average, peak, or time-gated measurements depending on the model.
A local area network (LAN) power sensor measures and monitors the power consumption and energy usage in a LAN setting. Unlike USB power sensors that are specific to USB-connected devices, LAN power sensors track the power usage of various network-connected devices like computers, servers, switches, routers, and other networking equipment. These sensors are typically used in data centers, offices, and diverse networking environments and provide valuable insights about the energy consumption patterns of interconnected devices to administrators and IT professionals. LAN sensors help engineers gain a better understanding and management of power usage within the LAN to facilitate informed decision-making for efficient network operations.
LAN sensors provide:
Like USB sensors, LAN power sensors combine detection, digitization, and processing in one device, supporting SCPI commands, time-gated measurements, and scripting.
Calibration requirements for USB sensors vary based on the sensor type and the specific parameters that engineers are measuring. Calibration is crucial to ensure accurate and reliable measurements. While specific USB sensors may come pre-calibrated by the manufacturer, others may require periodic calibration to sustain accuracy. Factors influencing calibration include the need for precise measurements, changes in environmental conditions, adherence to regulatory standards, and application-specific accuracy demands.
USB and LAN power sensors offer several advantages over traditional sensor-and-meter setups, especially in modern, automated, and space-constrained test environments. These self-contained, digitally interfaced sensors integrate RF detection, signal processing, and communication into a single compact unit. Key benefits include:
1. Standalone power measurements
All measurement and processing electronics are built into the sensor. This eliminates the cost, bulk, and cabling associated with meters.
2. Simplified test setup
USB and LAN sensors only require a single cable connection for both power and data, which reduces setup time, wiring complexity, and potential connection errors.
3. Portable and compact form factor
USB and LAN sensors are compact and ideal for field work, benchtop use, or tight test environments. This makes them easy to deploy in mobile or temporary setups without bulky equipment.
4. Automation and remote control
USB sensors integrate directly with computers or test controllers. LAN sensors support remote access over a network, which is perfect for distributed systems or rack-mounted ATE environments. Both USB and LAN sensors support SCPI commands, allowing easy integration with automation scripts and test software.
USB and LAN power sensors deliver cost-effective, space-efficient, and automation-ready power measurement solutions. They’re ideal for engineers who need high-performance measurements without the bulk of traditional instruments, whether on the bench, in the field, or inside automated test racks.