Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Robust and accurate power measurements for high-power applications
Keysight thermocouple power sensors deliver precise, reliable power measurements, even in demanding high-power RF and microwave environments. With high power linearity, measurements remain consistent and accurate, even at elevated power levels. Designed to handle high power levels, the sensors are particularly well-suited for applications involving complex, high-power RF signals, where maintaining accurate readings over time can be challenging. With excellent calibration traceability to national standards, these sensors provide confidence in measurement accuracy and ensure compliance in industries such as telecommunications and aerospace. High-power handling and outstanding stability make thermocouple power sensors ideal for long-term, high-power applications that require reliable, robust performance.
Provides power linearity of less than 1%, ensuring consistent and accurate power measurements even at high power levels.
Supports direct measurement of high-power signals without requiring external attenuators, eliminating extra test setup.
Includes detailed calibration data, traceable to national standards, for verified performance in regulated workflows.
Offers highly accurate power repeatability, ensuring consistent results across multiple measurements.
Frequency range
100 kHz to 6 GHz, 10 MHz to 18 GHz, 50 MHz to 50 GHz, 10 MHz to 67 GHz
Power range
-35 to +20 dBm, -15 to +35 dBm, -5 to +44 dBm, -35 dBm (316.23 nW) to +20 dBm (100 mW), -15 dBm (31.6 uW) to +35 dBm (3 W)
Connector type
Type-N, 2.4 mm, 1.85 mm
Measurement type
Average/CW only
Maximum power
20 dBm (100 mW) to 44 dBm (25 W)
N8482A
N8482A thermocouple power sensor, 100 kHz to 6 GHz, -35 to +20 dBm; drop-in replacement for 8480 Series sensors.
Note: Option CFT is available to replace legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.
Note: All N8480 series power sensors are incompatible with the Keysight 43x, E1416A, 5314x microwave counters, and E7495x base station test sets.
N8481B
N8481B thermocouple power sensor, 10 MHz to 18 GHz, -5 to +44 dBm; drop-in replacement for 8480 Series sensors.
Note: Option CFT is available to replace legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.
Note: All N8480 series power sensors are incompatible with the Keysight 43x, E1416A, 5314x microwave counters, and E7495x base station test sets.
N8487A
N8480 Series Power Sensors are the replacement solutions for 8480 Series Power Sensors.
Note: Option CFT is available to replace legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.
Note: All N8480 series power sensors are incompatible with the Keysight 43x, E1416A, 5314x microwave counters, and E7495x base station test sets.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A thermocouple power sensor measures RF or microwave power by detecting the heat generated when the signal is absorbed by a matched load and converting that thermal energy into a DC voltage using a thermocouple junction of two dissimilar metals that produces voltage in response to temperature differences.
This thermal detection method makes thermocouple sensors inherently modulation-independent, meaning they respond purely to the total energy of the signal, not its shape or timing. As a result, they provide true average power measurements that remain accurate regardless of waveform complexity, burstiness, duty cycle, or crest factor. They do not require correction algorithms to compensate for modulation type or envelope characteristics.
Because of this, thermocouple sensors are ideal for applications that demand precise, waveform-agnostic power measurements, including those involving multi-tone signals, pulsed waveforms, or signals with high harmonic content. Their stability and accuracy also make them well-suited for calibration labs, reference measurements, and linearity testing of other sensors or instruments.
Thermocouple power sensors operate by converting RF and microwave signals into heat, which is then measured by a thermocouple. The thermocouple generates a voltage proportional to the temperature change, providing an accurate average power measurement.
RF Absorption and Heating
The RF signal is terminated in a resistive load that absorbs the signal’s energy and converts it into heat.
Thermal-to-Electrical Conversion
A thermocouple, a junction of two dissimilar metals, is mounted near the termination. As the termination heats up, the thermocouple generates a DC voltage proportional to the temperature rise.
Power Measurement
The resulting voltage is calibrated to represent the true average power of the RF signal. Because the measurement is based on heating, it is independent of waveform shape, such as continuous wave, modulated, or pulsed.
Thermal Compensation and Filtering
To maintain accuracy, the sensor compensates for ambient temperature and stabilizes the output using internal filtering. The response time is slower than diode sensors due to thermal inertia.
Use a thermocouple sensor when:
Modulation independence is critical
Thermocouple sensors give accurate average power readings even for signals with unknown, complex, or high crest factor modulation.
Traceable accuracy is required
They are often used in calibration labs and reference measurements because their thermal detection method closely aligns with physical power standards.
You need consistent results across diverse signal types
For pulsed, multi-tone, or heavily modulated signals, thermocouple sensors provide more reliable readings without relying on correction algorithms.
Avoid thermocouple sensors when speed is necessary; they have slower response times and narrower dynamic range compared to diode sensors, making them less suited for fast-paced production or real-time applications.