Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NS1-class Advanced ATE power supplies include the N5700 Series, N8700 Series, and N8900 Series.
Keysight NS1-class Advanced ATE power supplies include the N5700 Series, N8700 Series, and N8900 Series. They deliver reliable, high-performance power tailored for automated test environments. Designed to support a wide range of voltage and current needs, these power supplies offer fast command response, high power density, and enhanced programmability. Whether you’re testing power devices, solar inverters, battery packs, motor drivers, or industrial inverters, Keysight Advanced ATE power supplies provide the flexibility, precision, and scalability needed for both development and high-volume production environments. Our Advanced models provide up to 15 kW maximum power and offer an autoranging option, providing higher current at more voltage levels. Choose one of our popular configurations or configure one specific to your application.
Integrated voltage, current, and power measurements simplify lab setup by eliminating the need for external meters.
Overtemperature, overcurrent, and overvoltage protection shuts down the output when a fault condition occurs, preventing device damage.
Supports GPIB, Ethernet / LAN, and USB interfaces for flexible system connectivity, enabling easy integration into test systems and workflows.
Enables setup, monitoring, and operation through a standard web browser for simplified remote testing and control.
Maximum power
750 W to 15 kW
Maximum voltage per output
8 V to 1500 V
Maximum current per output
1.3 A to 510 A
Noise and ripple
60 mVpp to 2400 mVpp
Regenerative power
No
Measurement accuracy
16 mV to 1.5 V
Output response time
0.1 ms to 250 ms
N5751A
The single output, 750 W N5751A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
The single output, 750 W N5751A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.
Download BenchVue Basic app for free to control your instruments.
N8757A
The Keysight N8757A is a 60 V, 85 A, 5,100 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.
Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8757A is a 60 V, 85 A, 5,100 W, single-output power supply in a small 2U package. It offers flexible AC input options, analog / resistance control of output voltage and current, and parallel and series connection of multiple supplies to achieve more output current or voltage.
Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed after delivery.
If you purchase and receive the wrong AC input voltage option, you would need to return the unit. Product returns are subject to Keysight approval and applicable charges. You would then have to place a new order.
Download BenchVue Basic app for free to control your instruments.
N8952A
The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).
The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!
The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parallel link enables programming as if it's just one big power supply; no need to program each supply individually.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
ATE (Automated Test Equipment) system power supplies are programmable DC power supplies designed for automated test setups in manufacturing, R&D, and production environments. They provide reliable, precise power output to test and validate electronic devices, components, and systems.
Autoranging allows the power supply to deliver a wider range of voltage and current combinations at full power output. This flexibility means you don’t need to switch supplies for different tests, reducing setup time and equipment costs.
Yes, ATE system power supplies are designed to meet the needs of both R&D labs—where flexibility and precision are crucial—and manufacturing environments that require high power, fast response, and automation capabilities.
Yes, you can connect multiple units in parallel to increase current output or in series to increase voltage output. Most power supplies support master-slave configurations for seamless control.
They include overvoltage protection (OVP), overcurrent protection (OCP), overpower protection (OPP), and overtemperature protection (OTP). These safeguards protect both the power supply and the device under test.