XG9-class Agile Signal Generator, 40 GHz

The N5194A is part of the UXG family of signal generation products designed for threat simulation; simulate complex signal environments for radar/EW.

prod_image
  • Harmonics @ 1 GHz

    < -60 dBc

  • Output power @1 GHz

    3 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -144 dBc/Hz

  • Maximum frequency

    40 GHz

  • Maximum modulation bandwidth

    1.6 GHz

  • Frequency switching speed

    0.22 µs

  • Number of outputs

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence
  • Rapidly adaptable to provide the multiple channel and port configurations you need
  • Ensure coherency across multiple sources with calibration of amplitude, phase, and time
What's included:
  • 20 GHz option with 3.5 mm(f) to 3.5 mm(f) adapter
  • 40 GHz option with 2.4 mm(f) to 2.4 mm(f) and 2.4 mm(f) to 2.9 mm(f) adapters
  • 120 dB agile amplitude range
  • Baseband generator with 250 MSa/rate (200 MHz BW) and 512 MSa memory
  • < 500 ns typical update rate
  • Country-specific power cord
  • One day of on-site startup assistance